For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XW - Fitting, angle 90°
Bill of material
XW NW 08 HS
DES
Identifier
XW NW 08 HS
SER
Series
Heavy
PRES
Pressure
PN 630
OD
Pipe diameter OD
12 mm
L2
Length L2
21.5 mm
L7
Length L7
29 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.